Semikron Danfoss logo

34855121

SKCD 71 C170I4FV1R

FWD CAL I4 Fast

Product specifications

Characteristic
Value
Chip technologyFWD CAL I4 Fast
Country of originGermany
Current (A)130 A
Featureslow switching lossesmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behavior
Product StatusIn Production New
Surge current (A)720 A
TypeFWD CAL I4 Fast
Typical applicationsfreewheeling diode for IGBT
Voltage (V)1700 V