Semikron Danfoss logo

34726721

SKCD 53 C 120 I4F auf Frame

FWD CAL I4 Fast

Product specifications

Characteristic
Value
Chip technologyFWD CAL I4 Fast
Country of originGermany
Current (A)100 A
Featuresmax. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery
Product StatusIn Production
Surge current (A)550 A
TypeFWD CAL I4 Fast
Typical applicationsfreewheeling diode for IGBT
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.001 Gram
Net weight0.001 Gram