Semikron Danfoss logo

34547521

SKCD 47 C 170 I HD auf Frame

FWD CAL High Density

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)75 A
Surge current (A)650 A
Voltage (V)1700 V
Chip technologyFWD CAL High Density
Featureshigh current densityeasy paralleling due to a small forward voltage spreadpositive temperature coefficientvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes
Typical applicationsfreewheeling diode for IGBTparticularly suitable for frequencies < 8 kHz

General specifications

Characteristic
Value
Gross weight0.26 Gram
Net weight0.03 Gram