
34725021
SKCD 22 C 120 I4F auf Frame
FWD CAL I4 Fast
34725021
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL I4 Fast |
| Voltage (V) | 1200 V |
| Current (A) | 35 A |
| Country of origin | Germany |
| Features | max. junction 175 °Cvery low forward voltage droppositive temperature coefficientextreme soft recovery |
| Product Status | In Production |
| Surge current (A) | 170 A |
| Typical applications | freewheeling diode for IGBT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Gram |
| Net weight | 0.01 Gram |