
34545221
SKCD 04 C 060 I HD auf Frame
FWD CAL High Density
34545221
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | FWD CAL High Density |
| Country of origin | Germany |
| Current (A) | 10 A |
| Features | high current densityeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes |
| Product Status | In Production |
| Surge current (A) | 65 A |
| Type | FWD CAL High Density |
| Typical applications | freewheeling diode for IGBT |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Gram |
| Net weight | 0.002 Gram |