Semikron Danfoss logo

230B1196

SKBZ 28/12

SEMIPONT 1

Product specifications

Characteristic
Value
Country of originBrazil
Current (A)28 A
Dimensions (LxWxH)63x32x22
FeaturesSturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingUL recognized, file no. E 63 532
HousingSEMIPONT 1
Legacy part number07191180
Product lineSEMIPONT
Product StatusIn Production
Surge current (A)280 A
TechnologyBridge
TopologyRectifier
TypeSEMIPONT 1
Typical applicationsControllable single phase rectifierDC power suppliesDC motor controllersDC motor field controllers
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.083 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm