
230B1318
SKB 35/12
G 10b
230B1318
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | Fast-on |
| Housing | G 10b |
| Dimensions (LxWxH) | 29x29x10 |
| Technology | Miniature Bridge |
| Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
| Typical applications | Three phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: |
| Legacy part number | 07621210 |
| Surge current (A) | 330 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.017 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |