
230B1135
SKB 30/08 A1
G12
Product specifications
Characteristic | Value |
---|---|
Current (A) | 30 A |
Dimensions (LxWxH) | 55x45x24 |
Features | Isolated metal case with screw terminalsBlocking voltage up to 1600 VHigh surge currentEasy chassis mountingUL recognized, file no. E 63 532 |
Housing | G12 |
Legacy part number | 07122050 |
Product Status | In Production |
Product line | Power Bridge |
Surge current (A) | 320 A |
Technology | Bridge |
Topology | Rectifier |
Type | G12 |
Typical applications | Single phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W) |
Voltage (V) | 800 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |