Semikron Danfoss logo

230B1062

SKa 3/17

Leaded

*Account required

Product specifications

Characteristic
Value
CaseE34
Chip technologyAvalanche
Current (A)3 A
Dimensions (LxWxH)D6x9
FeaturesAvalanche type reverse characteristicTransient voltage proof within specified limitsTaped for automatic insertionAvailable with formed leads on requestPlastic material used carries Underwriter Laboratories flammability classification 94V-0
HousingLeaded
Legacy part number03204960
Product StatusIn Production
Product lineLeaded
Surge current (A)180 A
TechnologyDiodes
TypeLeaded
Typical applicationsDC supply for magnetes or solenoids (brakes, valves etc.)Series connections for high voltage applications (dust precipitators)
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm