
230B1068
SKa 1/17
Leaded
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Discrete Diodes, All Discretes
230B1068
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Brazil |
| Current (A) | 1.45 A |
| Surge current (A) | 60 A |
| Voltage (V) | 1700 V |
| Legacy part number | 03205040 |
| Product line | Leaded |
| Housing | Leaded |
| Case | E33 |
| Dimensions (LxWxH) | D4.5x7 |
| Technology | Diodes |
| Chip technology | Avalanche |
| Features | Avalanche type reverse characteristicTransient voltage proof within specified limitsTaped for automatic insertionAvailable with formed leads on requestPlastic material used carries Underwriter Laboratories flammability classification 94V-0 |
| Typical applications | DC supply for magnetes or solenoids (brakes, valves etc.)Series connections for high voltage applications (dust precipitators) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.32 Gram |
| Net weight | 0.48 Gram |
| Proposition 65 | Cancer and Reproductive Harm |