
24923160
SK96GAB06UF
SEMITOP 3
24923160
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 95 A |
| Voltage (V) | 600 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | Bridge |
| Features | 1200V trench4 IGBTCAL4F antiparallel diodeHyperfast rectifier diodesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC) |
| Typical applications | Switching (not for linear use)Resonant applicationsSwitch mode power supplyUPS |
| Legacy part number | 24923160 |
| Surge current (A) | 549 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK96GAB06UF is a 600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |