
24919291
SK95D16p
SEMITOP 2 Press-Fit
Product specifications
Characteristic | Value |
---|---|
Current (A) | 95 A |
Dimensions (LxWxH) | 28x40.5x12 |
Features | Compact designOne screw mountingSolder free mounting with Press-Fit terminalsFully compatible with SEMITOP<sup>®</sup> Press-Fit typesHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)High surge currentsGlass passivated diode chipsUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 Press-Fit |
Legacy part number | 24919291 |
Product Status | In Production New |
Product line | SEMITOP |
Surge current (A) | 560 A |
Technology | Bridge |
Topology | Rectifier |
Type | SEMITOP 2 Press-Fit |
Typical applications | Input rectifier for power suppliesRectifier |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |