
24920111
SK80TMLI12F4Tp
SEMITOP 3 Press-Fit
24920111
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 80 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP 3 Press-Fit |
| Dimensions (LxWxH) | 31x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | One screw mounting moduleLow inductive designPress-Fit contact technologyFully compatible with other SEMITOP<sup>®</sup> Press-Fit types1200V Trench IGBT4 Fast (F4)650V Trench IGBT3 (E3)Robust and soft switching CAL 4F diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | UPSSolar |
| Legacy part number | 24920111 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.026 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |