
24920170
SK80GD12F4T
SEMITOP 4
24920170
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 80 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup> 1,2,3Improved thermal performances by aluminium oxide substrateTrench4 Fast IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | Inverter |
| Legacy part number | 24920170 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |