
24921530
SK80BTAGL07F3T
SEMITOP 4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules
24921530
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 80 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | Bridge |
| Features | One screw mounting moduleOptimum heat transfer and insulation through direct copper bonding aluminum oxide ceramic (DBC)650V Trench 3 Fast IGBT technology650V CAL4F DiodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | Motor drives |
| Legacy part number | 24921530 |
| Surge current (A) | 1800 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.05 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |