
24921430VM07
SK75MLI07S5TD1E1-M07
SEMITOP E1, HP-PCM
24921430VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | Trench 5 (S5) |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology650V Trench5 IGBT (S5/L5)Rapid switching diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | UPSSolar |
| Variant | HP-PCM |
| Variant Description | The SK75MLI07S5TD1E1-M07 is a 650 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk75mli07s5td1e1-m05-24921430vm05">SK75MLI07S5TD1E1-M05</a><a href="/products/p/sk75mli07s5td1e1-m07-24921430vm07">SK75MLI07S5TD1E1-M07</a><a href="/products/p/sk75mli07s5td1e1-24921430">SK75MLI07S5TD1E1</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |