Semikron Danfoss logo

24921430VM06

SK75MLI07S5TD1E1-M06

SEMITOP E1

Product specifications

Characteristic
Value
Chip technologyTrench 5 (S5)
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)63x34x12
FeaturesIntegrated NTC temperature sensorPress-Fit contact technologyLow inductive designUL recognized file no. E 63 532Optimized design for superior thermal performance650V Trench5 IGBT (S5/L5)Rapid switching diode technology
HousingSEMITOP E1
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
Topology3-Level
TypeSEMITOP E1
Typical applicationsSolarUPS
Voltage (V)650 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm