
24921430
SK75MLI07S5TD1E1
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | Trench 5 (S5) |
Country of origin | Italy |
Current (A) | 75 A |
Dimensions (LxWxH) | 63x34x12 |
Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology650V Trench5 IGBT (S5/L5)Rapid switching diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
Housing | SEMITOP E1 |
Legacy part number | 24921430 |
Product line | SEMITOP |
Product Status | In Production |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITOP E1 |
Typical applications | UPSSolar |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.037 Kilogram |
Net weight | 0.022 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |