
24921700
SK75GD12T4ETE2
SEMITOP E2
24921700
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E2 |
| Dimensions (LxWxH) | 63x57x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Optimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
| Legacy part number | 24921700 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk75gd12t4ete2-m05-24921700vm05">SK75GD12T4ETE2-M05</a><a href="/products/p/sk75gd12t4ete2-m07-24921700vm07">SK75GD12T4ETE2-M07</a><a href="/products/p/sk75gd12t4ete2-24921700">SK75GD12T4ETE2</a> |