
24920011
SK70MLI12T4Tp
SEMITOP 4 Press-Fit
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Italy |
Current (A) | 70 A |
Dimensions (LxWxH) | 61x55x12 |
Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrate1200V Trench4 IGBT technologyRobust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 4 Press-Fit |
Legacy part number | 24920011 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITOP 4 Press-Fit |
Typical applications | UPSSolar |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |