
24920061
SK50MLI07F3D1p
SEMITOP 3 Press-Fit
24920061
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 50 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP 3 Press-Fit |
| Dimensions (LxWxH) | 31x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrate650V Fast Trench IGBT technologyCAL4F technology FWDRapid switching clamping diode technologyUL recognized, file no. E 63 532 |
| Typical applications | UPSSolar |
| Legacy part number | 24920061 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.026 Kilogram |
| Net weight | 0.026 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |