
24922320
SK50GD12T7ETE1
SEMITOP E1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 63x34x12 |
Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
Housing | SEMITOP E1 |
Legacy part number | 24922320 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | IGBT |
Topology | Sixpack |
Type | SEMITOP E1 |
Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |