Semikron Danfoss logo

24921690

SK50GD12T4ETE2

SEMITOP E2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)50 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOptimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesServo drivesAir conditioningAuxiliary InvertersUPS
Legacy part number24921690

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk50gd12t4ete2-m05-24921690vm05">SK50GD12T4ETE2-M05</a><a href="/products/p/sk50gd12t4ete2-m07-24921690vm07">SK50GD12T4ETE2-M07</a><a href="/products/p/sk50gd12t4ete2-24921690">SK50GD12T4ETE2</a>