Semikron Danfoss logo

24920890VM06

SK50GD07E3ETE1-M06

SEMITOP E1

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)50 A
Dimensions (LxWxH)63x34x12
FeaturesIntegrated NTC temperature sensorPress-Fit contact technologyLow inductive design650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance
HousingSEMITOP E1
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
TopologySixpack
TypeSEMITOP E1
Typical applicationsAir conditioningMotor drivesServo drivesUPSAuxiliary Inverters
VariantHALA HT
Voltage (V)650 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm