
24921130
SK50DGDL066ETE2
SEMITOP E2
24921130
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 50 A |
| Voltage (V) | 600 V |
| Topology | CIB |
| Housing | SEMITOP E2 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology600V Trench IGBT3 (066)Robust and soft switching CAL HD diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Legacy part number | 24921130 |
| Product line | SEMITOP |
| Product Status | Sample Status |
| Technology | IGBT |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk50dgdl066ete2-m05-24921130vm05">SK50DGDL066ETE2-M05</a><a href="/products/p/sk50dgdl066ete2-m07-24921130vm07">SK50DGDL066ETE2-M07</a> |