Semikron Danfoss logo

24923310

SK50DGD12T7ETE2s

SEMITOP E2 Solder

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)50 A
Voltage (V)1200 V
TopologyCI
Product lineSEMITOP
HousingSEMITOP E2 Solder
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyIGBT T7
FeaturesOptimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Legacy part number24923310
Variants<a href="/products/p/sk50dgd12t7ete2s-24923310">SK50DGD12T7ETE2s</a>

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram