Semikron Danfoss logo

24921841

SK45WT12p

SEMITOP 2 Press-Fit

*Account required

Product specifications

Characteristic
Value
Current (A)47 A
Dimensions (LxWxH)28x40.5x12
FeaturesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1200V reverse voltageUL recognized file no. E 63 532
HousingSEMITOP 2 Press-Fit
Legacy part number24921841
Product StatusIn Production New
Product lineSEMITOP
Surge current (A)380 A
TechnologyThyristor / Diode
TopologyThyristor
TypeSEMITOP 2 Press-Fit
Typical applicationsSoft startersLight control (studios, theaters…)Temperature control
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm