
24919661
SK45MLET12SCp
SEMITOP 3 Press-Fit
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | Gen 2 SiC MOSFET (RM) |
| Country of origin | Italy |
| Current (A) | 32 A |
| Dimensions (LxWxH) | 31x55x12 |
| Features | One screw mounting moduleFully compatible with other SEMITOP<sup>® </sup>Press-Fit typesImproved thermal performance by aluminum oxide substrateThree separated Boost legs in very compact solutionUltra Low inductance designSiC 1200V Planar MOSFETSiC 1200V Schottky FWDBy-pass Rectifier diodesExtremely high switching frequencyUL recognized, file no. E63 532 |
| Housing | SEMITOP 3 Press-Fit |
| Legacy part number | 24919661 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | SiC MOSFET |
| Topology | Chopper/Booster |
| Type | SEMITOP 3 Press-Fit |
| Typical applications | Interleaved PFCSolar inverterUPSPower Supply |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.026 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |