
24919791
SK45MAHT12SCp
SEMITOP 3 Press-Fit
24919791
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 32 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 3 Press-Fit |
| Dimensions (LxWxH) | 31x55x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 2 SiC MOSFET (RM) |
| Features | One screw mounting moduleFully compatible with other SEMITOP<sup>® </sup>Press-Fit typesImproved thermal performance by aluminum oxide substrateThree phase inverter topology with split outputUltra Low inductance designSiC 1200V Planar MOSFETSiC 1200V Schottky FWDExtremely fast switchingUL recognized, file no. E63532 |
| Typical applications | Solar inverterUPSPower Supply |
| Legacy part number | 24919791 |
| Variants | <a href="/products/p/sk45maht12scp-m01-24919791vm01">SK45MAHT12SCp-M01</a><a href="/products/p/sk45maht12scp-m05-24919791vm05">SK45MAHT12SCp-M05</a><a href="/products/p/sk45maht12scp-24919791">SK45MAHT12SCp</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.026 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |