
24922670VM07
SK40MD120CR03ETE1-M07
SEMITOP E1, HP-PCM
24922670VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 51 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 3 SiC MOSFET (WS) |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Planar Gen3 SiC MOSSimple to drive with +15V gate voltageIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSMotor Drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HP-PCM |
| Variant Description | The SK40MD120CR03ETE1-M07 is a 1200 V SiC MOSFET module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk40md120cr03ete1-m05-24922670vm05">SK40MD120CR03ETE1-M05</a><a href="/products/p/sk40md120cr03ete1-m07-24922670vm07">SK40MD120CR03ETE1-M07</a><a href="/products/p/sk40md120cr03ete1-24922670">SK40MD120CR03ETE1</a> |