
24922670
SK40MD120CR03ETE1
SEMITOP E1
24922670
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 51 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 3 SiC MOSFET (WS) |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Planar Gen3 SiC MOSSimple to drive with +15V gate voltageIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSMotor Drives |
| Legacy part number | 24922670 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK40MD120CR03ETE1 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/sk40md120cr03ete1-m05-24922670vm05">SK40MD120CR03ETE1-M05</a><a href="/products/p/sk40md120cr03ete1-m07-24922670vm07">SK40MD120CR03ETE1-M07</a><a href="/products/p/sk40md120cr03ete1-24922670">SK40MD120CR03ETE1</a> |