Semikron Danfoss logo

24922360VM05

SK35DGDL12T7ETE2-M05

SEMITOP E2, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)35 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeSEMITOP E2
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm