Semikron Danfoss logo

24923290

SK35DGD12T7ETE2s

SEMITOP E2 Solder

Product specifications

Characteristic
Value
Current (A)35 A
Voltage (V)1200 V
TopologyCI
HousingSEMITOP E2 Solder
Chip technologyIGBT T7
Country of originItaly
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Legacy part number24923290
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk35dgd12t7ete2s-m05-24923290vm05">SK35DGD12T7ETE2s-M05</a><a href="/products/p/sk35dgd12t7ete2s-m07-24923290vm07">SK35DGD12T7ETE2s-M07</a>