
24922080
SK30GD07E3ETE1
SEMITOP E1
24922080
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 30 A |
| Dimensions (LxWxH) | 63x34x12 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Housing | SEMITOP E1 |
| Legacy part number | 24922080 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMITOP E1 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |