Semikron Danfoss logo

24923430VM07

SK30DMD120RM04ETE2-M07

SEMITOP E2, HP-PCM

Product specifications

Characteristic
Value
Chip technologyGen 4 SiC MOSFET (RM)
Country of originItaly
Current (A)29 A
Dimensions (LxWxH)63x57x12
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E2
Product lineSEMITOP
Product StatusIn Production New
TechnologySiC MOSFET
TopologyCI
TypeSEMITOP E2
Typical applicationsMotor drivesServo drivesHVACAir conditioningHeat pumpsAuxiliary convertersUPS
VariantHP-PCM
Variant DescriptionThe SK30DMD120RM04ETE2-M07 is a 1200 V SiC MOSFET module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm