
24923430
SK30DMD120RM04ETE2
SEMITOP E2
24923430
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 29 A |
| Voltage (V) | 1200 V |
| Topology | CI |
| Product line | SEMITOP |
| Housing | SEMITOP E2 |
| Dimensions (LxWxH) | 63x57x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesServo drivesHVACAir conditioningHeat pumpsAuxiliary convertersUPS |
| Legacy part number | 24923430 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk30dmd120rm04ete2-m07-24923430vm07">SK30DMD120RM04ETE2-M07</a><a href="/products/p/sk30dmd120rm04ete2-24923430">SK30DMD120RM04ETE2</a> |