Semikron Danfoss logo

24923980

SK300MB120RM04TE2

SEMITOP E2, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)266 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologySiC MOSFET
Chip technologyGen 4 SiC MOSFET (RM)
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsSwitched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolar
Legacy part number24923980

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK300MB120RM04TE2 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk300mb120rm04te2-24923980">SK300MB120RM04TE2</a><a href="/products/p/sk300mb120rm04te2-m05-230b9715">SK300MB120RM04TE2-M05</a><a href="/products/p/sk300mb120rm04te2-m07-230b6781">SK300MB120RM04TE2-M07</a>