
24920970
SK280MB10
SEMITOP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | CoolMos |
Country of origin | Italy |
Current (A) | 280 A |
Dimensions (LxWxH) | 55x31x12 |
Features | One screw mounting moduleLow inductive designHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)100V Trench MOS technologyUL recognized file no. E 63 532 |
Housing | SEMITOP 3 |
Legacy part number | 24920970 |
Product Status | In Production New |
Product line | SEMITOP |
Technology | MOSFET |
Topology | Half-Bridge |
Type | SEMITOP 3 |
Typical applications | Switched Mode Power Supplies |
Voltage (V) | 100 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |