
24923021
SK25GD12F4ETp
SEMITOP 3
24923021
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 31x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesTrench4 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | Motor drivesServo drivesAir conditioningAuxiliary InvertersUPS |
| Legacy part number | 24923021 |
| Variants | <a href="/products/p/sk25gd12f4etp-m05-24923021vm05">SK25GD12F4ETp-M05</a><a href="/products/p/sk25gd12f4etp-24923021">SK25GD12F4ETp</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.035 Kilogram |
| Net weight | 0.026 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |