Semikron Danfoss logo

24922550VM07

SK25DGDL12T7ETE2s-M07

SEMITOP E2 Solder, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)25 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E2 Solder
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyIGBT T7
FeaturesOptimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
VariantHP-PCM
Variant DescriptionThe SK25DGDL12T7ETE2s-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/sk25dgdl12t7ete2s-m05-24922550vm05">SK25DGDL12T7ETE2s-M05</a><a href="/products/p/sk25dgdl12t7ete2s-m07-24922550vm07">SK25DGDL12T7ETE2s-M07</a><a href="/products/p/sk25dgdl12t7ete2s-24922550">SK25DGDL12T7ETE2s</a>

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.035 Kilogram
Proposition 65Cancer and Reproductive Harm