
24922350
SK25DGDL12T7ETE1
SEMITOP E1
24922350
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
| Legacy part number | 24922350 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk25dgdl12t7ete1-m05-24922350vm05">SK25DGDL12T7ETE1-M05</a><a href="/products/p/sk25dgdl12t7ete1-m07-24922350vm07">SK25DGDL12T7ETE1-M07</a><a href="/products/p/sk25dgdl12t7ete1-24922350">SK25DGDL12T7ETE1</a> |