Semikron Danfoss logo

24919781

SK25DGD12T4Tp

SEMITOP 4 Press-Fit

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originItaly
Current (A)25 A
Dimensions (LxWxH)61x55x12
FeaturesOne screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532
HousingSEMITOP 4 Press-Fit
Legacy part number24919781
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
TopologyCI
TypeSEMITOP 4 Press-Fit
Typical applicationsMotor drives
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm