Semikron Danfoss logo

24922340VM07

SK15DGDL12T7ETE1-M07

SEMITOP E1, HP-PCM

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)15 A
Dimensions (LxWxH)63x34x12
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E1
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeSEMITOP E1
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
VariantHP-PCM
Variant DescriptionThe SK15DGDL12T7ETE1-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm