Semikron Danfoss logo

24922100VM06

SK15DGDL12T4ETE1-M06

SEMITOP E1

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originItaly
Current (A)15 A
Dimensions (LxWxH)63x34x12
FeaturesIntegrated NTC temperature sensorPress-Fit contact technologyOptimized design for superior thermal performancesLow inductive design1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyUL recognized file no. E 63 532
HousingSEMITOP E1
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
TopologyCIB
TypeSEMITOP E1
Typical applicationsAir conditioningMotor drivesAuxiliary Inverters
VariantHALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm