Semikron Danfoss logo

24922100

SK15DGDL12T4ETE1

SEMITOP E1

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)15 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOptimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Legacy part number24922100

General specifications

Characteristic
Value
Gross weight0.037 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk15dgdl12t4ete1-m05-24922100vm05">SK15DGDL12T4ETE1-M05</a><a href="/products/p/sk15dgdl12t4ete1-24922100">SK15DGDL12T4ETE1</a>