Semikron Danfoss logo

24923250VM07

SK15DGD12T7ETE1s-M07

SEMITOP E1 Solder, HP-PCM

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)15 A
Dimensions (LxWxH)63x34x12
Features1200V Generation 7 IGBT (T7)Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessLow inductive designSolder contact technologyRobust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance
HousingSEMITOP E1 Solder
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCI
TypeSEMITOP E1 Solder
Typical applicationsAir conditioningMotor drivesAuxiliary Inverters
VariantHP-PCM
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm