Semikron Danfoss logo

24923240VM05

SK15DGD12T7ETE1-M05

SEMITOP E1, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)15 A
Dimensions (LxWxH)63x34x12
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
HousingSEMITOP E1
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyCI
TypeSEMITOP E1
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm