
24920021
SK150TMLI12F4Tp
SEMITOP 4 Press-Fit
24920021
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMITOP |
| Housing | SEMITOP 4 Press-Fit |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrate1200V Fast Trench4 IGBT and 650V Trench3 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | Three-level inverter |
| Legacy part number | 24920021 |
| Variants | <a href="/products/p/sk150tmli12f4tp-m05-24920021vm05">SK150TMLI12F4Tp-M05</a><a href="/products/p/sk150tmli12f4tp-24920021">SK150TMLI12F4Tp</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |