
24920071
SK150MLI07F3TD1p
SEMITOP 4 Press-Fit
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 150 A |
Dimensions (LxWxH) | 61x55x12 |
Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrate650V Trench IGBT technologyCAL4F technology FWDRapid switching clamping diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 4 Press-Fit |
Legacy part number | 24920071 |
Product line | SEMITOP |
Product Status | In Production |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITOP 4 Press-Fit |
Typical applications | UPSSolar |
Voltage (V) | 650 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.074 Kilogram |
Net weight | 0.06 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |