Semikron Danfoss logo

230B6988

SK150MB120RM04TE1-M07

SEMITOP E1, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)139 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologySiC MOSFET
Chip technologyGen 4 SiC MOSFET (RM)
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsSwitched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolar

General specifications

Characteristic
Value
Gross weight0.022 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SK150MB120RM04TE1-M07 is a 1200 V SiC MOSFET module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/sk150mb120rm04te1-m07-230b6988">SK150MB120RM04TE1-M07</a><a href="/products/p/sk150mb120rm04te1-m05-230b9702">SK150MB120RM04TE1-M05</a><a href="/products/p/sk150mb120rm04te1-24923550">SK150MB120RM04TE1</a>